Door Arctos 10

Article number:   arctos_10

Manufacturer: Kaso
Product family: Doors
Product group: Security EN 1627
Designed in: Finland
Manufactured in: Finland
Date of publishing:2/8/2013
Edition number: 1
Width (mm): 910
Height (mm): 2110
Depth (mm): 0
Weight Net (Kg): 90

Product description

Burglary and fire certified security doors for homes and offices • Certified burglary and fire protection • Available with popular security keylocks • Colour and surface finishing options • For new and renovation buildings • Operation warranty 24 months Tested burgalry resistance against crowbars and similar mechanical tools. Grade 3 burglary resistance according to EN 1627. Fire protection for 45 minutes (EI 45). Soundproofing and isolation of external disturbing sounds for example from corridors and staircases (noise isolation 41 dB). Form and temperature insulation capacity maintained even during outside temperature variations. Federation of Finnish Financial Services has accepted KasoGuard security doors for structural burglary protection:

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

http://kaso.bimobject.com/arctos_10
Product data url: http://www.kaso.fi/tuoteha...
Installation instructions: http://www.kaso.fi/viewlib...
Product certification: http://www.kaso.fi/hssivu....
Technical description: http://www.kaso.fi/viewlib...
Youtube clip:
EAN code: -

BIMobjects download center

PDF PDF
English Download file
Revit Revit
Download file
AutoCAD AutoCAD
Note: This is a Door  object for both AutoCAD and AutoCAD Architecture Download file
ArchiCAD ArchiCAD
Download file
JPG JPG
PVC Material options Download file
JPG JPG
RAL Wood  material options 2011 Download file

Related information

Material main: Wood
Material secondary: Stainless steel
Other products in this group:

Accessories:

Classification

Bimobject Category: Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Local classification: